Advanced physical layer

Technology Advanced Physical Layer LAPPpng

Ethernet Advanced Physical Layer – the benefits

Ethernet APL adds important properties to the physical layer of Ethernet:

  • Intrinsic safety for areas at risk of explosion
  • Distances up to 1000 metres
  • Two-way communication up to 10 Mbit/s
  • Real time capability
  • Integrated power supply
  • Future-proof thanks to IEEE standard
  • Easy integration into the process control system
  • Easy installation and commissioning
  • Remote access for fast device configuration
  • All components from a single source from LAPP

How you benefit:

  • Make your slow and analogue data communication at field level digital and future-proof.
  • Develop new, data-based business models, even in the process industry.
  • Err on the side of caution in areas at risk of explosion with intrinsically safe Ethernet APL technology.
  • Use cable lengths of up to 1000 metres to network very large systems.
  • Uniform Ethernet technology across the entire automation pyramid saves time and money.


"Ethernet APL is the upgrade for the field level that will bring more power and more opportunities for digitalisation to the process industry, while simultaneously ensuring maximum safety." Christian Illenseer, Industrial Communication Product Manager at LAPP

Advanced physical layer

Automation pyramid up to now (left) and in the future: Ethernet APL seamlessly connects the field level to the other levels of a company in areas at risk of explosion – consistently with Ethernet.

Single Pair Ethernet: the basis for Ethernet-APL

Single Pair Ethernet cables only have one twisted core pair. This makes them ideal for simple data networking in industrial applications at field level.LAPP has been instrumental in the development of SPE and offers all components for networking with SPE – including as a basis for Ethernet APL.

The benefits of SPE:

  • Replaces fieldbuses and brings Ethernet to the field level.
  • Unifies technology in IP-based networks, from the sensor to the cloud – without any "translators".
  • Saves space and weight – and costs due to the elimination of gateways.
  • Easy to install as only two cores.
  • Lengths of up to 1000 metres.
  • Speeds of up to 10 Gbit/s.
  • Power transmission of up to 50 watts with Power-over-Data-Line.
  • Standardised cables and connector, therefore universal use in automation.

 

Would you like to find out more about Single Pair Ethernet?

 

The portfolio of SPE/Ethernet-APL products from LAPP

Part number Articlename
2170920
ETHERLINE T1 FD P 1x2x26/19AWG
2170922
ETHERLINE T1 PN FLEX T Y 1x2x22/7AWG
2170924
ETHERLINE T1 PN FLEX Y 1x2x22/7AWG
2170925
ETHERLINE T1 FLEX Y 1x2x26/7AWG
21700867
EPIC DATA SPE-6 PC M-M 0,3m CT001
2170918
ETHERLINE T1L FC Y 1x2x18/1AWG
2170919
ETHERLINE T1L FLEX FC Y 1x2x18/7AWG
21700865
EPIC DATA SPE-6 FA M CS1
21700866
EPIC DATA SPE-6 PCB F
Please contact us!