Data & Control Cables

Data & Control Cables

Low-frequency data cables provide reliable transmission of signals and data between devices, sensors and control systems. Designed for industrial environments, they support efficient communication, dependable system performance and reliable operation across a broad range of applications.

Our portfolio includes solutions for general signal transmission, EMC-sensitive environments and high-temperature applications:

Unshielded Data & Control Cables

Designed for reliable signal and data transmission in standard industrial environments where electromagnetic interference is limited. These cables offer a cost-effective solution for connecting control systems, monitoring devices and instrumentation.

Typical product families:

  • Li-YYVY UL
  • LiYY A UL
  • Li-YY RAL7032
  • LiYY RAL7001

Shielded Data & Control Cables

Featuring an overall screen for enhanced protection against electromagnetic interference (EMI), these cables ensure reliable signal integrity in electrically demanding industrial installations.

Typical product families:

  • Li-VYCY UL
  • LiYCY A UL
  • Li-YCY RAL7032
  • LiYCY RAL7001

High Temperature Control Cables

Developed for applications exposed to elevated temperatures while maintaining dependable signal transmission and long service life.

High Temperature Unshielded

Suitable for temperature-demanding environments where shielding is not required.

Typical product family:

  • Li-VVY HT

High Temperature Shielded

Combines thermal resistance with additional EMC protection for reliable operation in challenging industrial conditions.

Typical product family:

  • Li-VYCY HT

Key Benefits

  • Reliable low-frequency signal transmission
  • Consistent data integrity
  • Available in shielded and unshielded versions
  • Suitable for industrial automation and instrumentation
  • EMC protection options for sensitive applications
  • Solutions for elevated temperature environments
  • Flexible and durable cable constructions
  • Designed for long-term industrial performance

Typical Applications

  • Instrumentation systems
  • Control panels and cabinets
  • Monitoring equipment
  • Process automation
  • Measurement and control technology
  • Industrial machinery
  • Plant engineering
  • Building and infrastructure systems
Please contact us!